Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EVP1CNL32121 Image

Range: EVlink Parking

Accessories

EVP1CNL32121

Schneider Electric EVP1CNL32121 Image
Range: EVlink Parking

Accessories

EVP1CNL32121

EVlink Charging cable 7m 32A 1-Phase T2-T1 IEC EV accessory

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EVlink
    product or component type
    Charging cable
    accessory / separate part category
    Cabling accessory
    network number of phases
    Single phase
    poles description
    1P + N
    [In] rated current
    32 A
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz
    socket number
    2
    Complementary
    plug type
    T1 / silver plated contacts charging station end
    connector type
    T2 charging station end silver plated contacts
    T1 vehicle end silver plated contacts
    range compatibility
    EVlink parking EVF2 charging station
    EVlink parking EVW2 charging station
    EVlink wallbox EVH2 charging station
    EVlink parking EVF1 charging station
    EVlink parking EVW1 charging station
    EVlink Smart Wallbox EVB1 charging station
    standards
    IEC 62196-1
    IEC 62196-2
    product certifications
    CE
    length
    7 m
    product weight
    3 kg
    colour
    Grey
    Environment
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for operation
    -30...50 °C
    ambient air temperature for storage
    -40...80 °C
    relative humidity
    5...95 %
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.