Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

EVlink Wallbox Plus - T2S socket outlet with shutters - 3 phase - 16A/11kW

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EVlink
    product name
    EVlink Wallbox Plus
    product or component type
    Charging station
    device short name
    EVH3
    poles description
    3P + N
    mounting mode
    Wall-mounted
    offer type
    Integrated RDC-DD
    Max power
    11 kW 16 A
    Number of charge point
    1
    Connection to the vehicle
    Socket-outlet T2 with shutter right side
    access control system
    Key
    Complementary
    rated supply voltage
    380...415 V AC 50/60 Hz
    earthing system
    Compatible IT with additional isolation transformer on the power supply
    TN-S
    TT
    number of inputs
    1
    input type
    Contact for power limitation
    Contact for delayed charging
    Digital input for French utility electricity meter for dynamic energy management
    control type
    1 white button, function: stop/restart
    1 green button, function: cable unlocking
    local signalling
    1 multi-colour indicator light, function: status indication
    height
    480 mm
    width
    331.5 mm
    depth
    170 mm
    product weight
    5.7 kg
    colour
    Grey RAL 7016
    White RAL 9003
    standards
    IEC 61851-1
    IEC 61851-22
    IEC 62196-1
    IEC 62196-2
    product certifications
    CE
    CB
    Environment
    IP degree of protection
    IP54 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for operation
    -30...50 °C
    ambient air temperature for storage
    -40...80 °C
    relative humidity
    5...95 %
    Offer Sustainability
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    • Norwegian
    Instruction sheet
    Date
    Size
    Add to My Documents
    EVLink Wallplus - Installation Guide (Version 02)
    EVlink Wallbox Plus - Guía de instalación (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.