You can choose another country to view available products or go to our Global website for company information.
range |
EVlink
| |
---|---|---|
product name |
EVlink parking
| |
product or component type |
Charging station
| |
device short name |
EVF1
| |
poles description |
1P + N for control circuit1P + N for power circuit
| |
mounting mode |
Floor-standing
| |
offer type |
Standard
| |
[Us] rated supply voltage |
230 V AC 50/60 Hz control circuit230 V AC 50/60 Hz power circuit
| |
earthing system |
TTTN
| |
socket outlet type |
2 x T3
| |
socket number |
2
| |
socket-outlet type |
Right side : T3 / silver plated contactsLeft side : T3 / silver plated contacts
| |
supply current |
32 A
| |
nominal output power |
7 kW
|
control type |
2 green illuminated push-button function : unlock flap2 red push-button function : stop
| |
---|---|---|
local signalling |
2 green LED flashing function: on charge2 green LED function: available2 orange LED function: reserved2 red LED function: not operational
| |
standards |
IEC 61851-22IEC 61851-1
| |
product certifications |
CECB
| |
height |
1146 mm
| |
width |
413 mm
| |
depth |
220 mm
| |
product weight |
50 kg
|
IP degree of protection |
IP54 off load conforming to IEC 61851-1IP54 on load conforming to IEC 61851-1
| |
---|---|---|
IK degree of protection |
IK10 charging station conforming to IEC 61851-22IK08 socket-outlet conforming to IEC 61851-22
| |
ambient air temperature for operation |
-30...50 °C conforming to IEC 61851-22
| |
ambient air temperature for storage |
-40...80 °C
| |
operating altitude |
0...2000 m conforming to IEC 61851-22
| |
relative humidity |
0...95 %
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1306 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh |
Reference contains SVHC above the threshold - Go to CaP for more details Go to CaP for more details
| |
Product environmental profile |
AvailableProduct environmental
| |
Product end of life instructions |
AvailableEnd of life manual
|