Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EVCP300D5N2 Image

    Range: AccuSine PFV+

    PF controller

    EVCP300D5N2

    Schneider Electric EVCP300D5N2 Image
    Range: AccuSine PFV+

    PF controller

    EVCP300D5N2

    Electronic VAR control 300 amp 380-480 VAC N2 Enclosure

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      AccuSine
      product name
      AccuSine PFV+
      product or component type
      Electronic VAR controller
      Complementary
      poles description
      3P
      wiring mode
      3 or 4 wires
      network rated voltage
      380...480 V AC
      network frequency
      50/60 Hz auto-sensing (+/- 3 %)
      maximum permissible voltage
      1.1 x Un
      [THDU] total harmonic distorsion
      8 %
      nominal output current
      300 A
      reactive power rating
      249 kvar at 480 V AC (highest nominal voltage) at 50/60 Hz
      operating mode
      Volt-var support
      Mains current balancing
      Power factor correction
      mounting location
      Indoor
      enclosure mounting
      Floor-standing
      protection type
      Circuit breaker protection
      control type
      Door-interlocked with rotary handle
      breaking capacity
      200 kA
      function available
      Rear plenum with forced ventilation for high heat flow
      electromagnetic compatibility
      Conducted EMC class A conforming to EN 61000-6-4
      accessibility for operation
      Front
      location of connection
      Top or bottom
      Environment
      degree of protection
      UL type 2
      environmental characteristic
      Operating : 3C2 conforming to IEC 60721-3-3
      Operating : 3S2 conforming to IEC 60721-3-3
      Storage : 3C3 conforming to IEC 60721-3-3
      Storage : 3S3 conforming to IEC 60721-3-3
      operating altitude
      <= 1000 m (derate : 1 % per 100 m above 1000 m)
      ambient air temperature for operation
      0...50 °C maximum : with current derating of 2 % per °C over 40°C
      0...40 °C
      relative humidity
      0...95 %
      impregnation material
      Conformal coated
      standards
      CSA C22.2 No 14
      UL 60947-1
      EN 60439-1
      UL 508
      EN 61000-6-4
      CSA C22.2 No 60947-1-07
      product certifications
      CE
      RCM
      ABS
      cULus
      ambient air temperature for storage
      -20...60 °C
      product weight
      400 kg
      height
      1905 mm
      width
      800 mm
      depth
      600 mm
      colour
      Light grey (RAL 7035)
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      CAD
      Date
      Size
      Add to My Documents
      LARGE ENCLOSURE 380-480V IP31-N2
      Date 3/25/16
      Size 654.9 KB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 4/11/16
      Size 4 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 1/5/16
      Size 1.8 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 1/5/16
      Size 262.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.