Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AccuSine PFV+
Schneider Electric EVCP133D7N12 Image

EVCP133D7N12

Schneider Electric EVCP133D7N12 Image
EVCP133D7N12

Electronic VAR control 133 amp 600-690 VAC N12 Enclosure

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    AccuSine
    product name
    AccuSine PFV+
    product or component type
    Electronic VAR controller
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    600...690 V AC
    network frequency
    50/60 Hz auto-sensing (+/- 3 %)
    maximum permissible voltage
    1.1 x Un
    RMS output current rating
    133 A
    reactive power rating
    159 kvar at 690 V AC (highest nominal voltage) at 50/60 Hz
    operating mode
    Power factor correction
    Mains current balancing
    Volt-var support
    Installation location
    Indoor
    enclosure mounting
    Floor-standing
    protection type
    Switch-disconnector fuse
    Disconnect type
    Door-interlocked with rotary handle
    Interrupt capacity
    80 kA
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC class A conforming to EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Top or bottom
    Environment
    environmental characteristic
    Operating : 3C2 conforming to IEC 60721-3-3
    Operating : 3S2 conforming to IEC 60721-3-3
    Storage : 3C3 conforming to IEC 60721-3-3
    Storage : 3S3 conforming to IEC 60721-3-3
    operating altitude
    <= 1000 m (derate : 1 % per 100 m above 1000 m)
    ambient air temperature for operation
    0...50 °C maximum : with current derating of 2 % per °C over 40°C
    0...40 °C
    relative humidity
    0...95 %
    PCBA protection
    Conformal coated
    standards
    EN 60439-1
    EN 61000-6-4
    UL 508
    CSA C22.2 No 14
    UL 60947-1
    CSA C22.2 No 60947-1-07
    product certifications
    ABS
    CE
    cULus
    RCM
    ambient air temperature for storage
    -20...60 °C
    product weight
    555 kg
    height
    2100 mm
    width
    1400 mm
    depth
    600 mm
    colour
    Light grey (RAL 7035)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Installation Manual: AccuSine™ PCS+ Active Harmonic Filter / AccuSine™ PFV+ Electronic VAR Control (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    LARGE ENCLOSURE 600-690V IP54-N12 (Version 1.0)
    Catalogue page
    Date
    Size
    Add to My Documents
    AccuSine PFV+ catalog pages (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Accusine PCS End of Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Accusine PCS Product Environment Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /