Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EVCP120D2N12 Image

    Range: AccuSine PFV+

    PF controller

    EVCP120D2N12

    Schneider Electric EVCP120D2N12 Image
    Range: AccuSine PFV+

    PF controller

    EVCP120D2N12

    Electronic VAR control 200 amp 208-240 VAC N12 Enclosure

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      AccuSine
      range
      AccuSine
      product name
      AccuSine PFV+
      product or component type
      Electronic VAR controller
      Complementary
      poles description
      3P
      wiring mode
      3 or 4 wires
      network rated voltage
      208...240 V AC
      network frequency
      50/60 Hz auto-sensing (+/- 3 %)
      maximum permissible voltage
      1.1 x Un
      [THDU] total harmonic distorsion
      8 %
      nominal output current
      120 A
      reactive power rating
      50 kvar at 240 V AC (highest nominal voltage) at 50/60 Hz
      operating mode
      Mains current balancing
      Power factor correction
      Volt-var support
      mounting location
      Indoor
      enclosure mounting
      Floor-standing
      protection type
      Circuit breaker protection
      control type
      Door-interlocked with rotary handle
      breaking capacity
      200 kA
      function available
      Rear plenum with forced ventilation for high heat flow
      electromagnetic compatibility
      Conducted EMC class A conforming to EN 61000-6-4
      accessibility for operation
      Front
      location of connection
      Top or bottom
      Environment
      degree of protection
      UL type 12
      environmental characteristic
      Operating : 3C2 conforming to IEC 60721-3-3
      Operating : 3S2 conforming to IEC 60721-3-3
      Storage : 3C3 conforming to IEC 60721-3-3
      Storage : 3S3 conforming to IEC 60721-3-3
      operating altitude
      <= 1000 m (derate : 1 % per 100 m above 1000 m)
      ambient air temperature for operation
      0...50 °C maximum : with current derating of 2 % per °C over 40°C
      0...40 °C
      relative humidity
      0...95 %
      impregnation material
      Conformal coated
      standards
      UL 60947-1
      CSA C22.2 No 60947-1-07
      UL 508
      EN 61000-6-4
      CSA C22.2 No 14
      EN 60439-1
      product certifications
      RCM
      CE
      ABS
      cULus
      ambient air temperature for storage
      -20...60 °C
      height
      1905 mm
      width
      800 mm
      depth
      600 mm
      colour
      Light grey (RAL 7035)
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.