Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EVCP120D2IP31 Image

Range: AccuSine PFV+

PF controller

EVCP120D2IP31

Schneider Electric EVCP120D2IP31 Image
Range: AccuSine PFV+

PF controller

EVCP120D2IP31

Electronic VAR control 120 amp 208-240 VAC IP00 Enclosure

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    AccuSine
    product name
    AccuSine PFV+
    product or component type
    Electronic VAR controller
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    208...240 V AC
    network frequency
    50/60 Hz auto-sensing (+/- 3 %)
    maximum permissible voltage
    1.1 x Un
    Max [THDU] total harmonic distorsion
    8 %
    RMS output current rating
    120 A
    reactive power rating
    50 kvar at 240 V AC (highest nominal voltage) at 50/60 Hz
    operating mode
    Power factor correction
    Mains current balancing
    Volt-var support
    Installation location
    Indoor
    enclosure mounting
    Floor-standing
    protection type
    Circuit breaker protection
    Disconnect type
    Door-interlocked with rotary handle
    Interrupt capacity
    200 kA
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC class A conforming to EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Top or bottom
    Environment
    Enclosure degree of protection
    IP31
    environmental characteristic
    Operating : 3C2 conforming to IEC 60721-3-3
    Operating : 3S2 conforming to IEC 60721-3-3
    Storage : 3C3 conforming to IEC 60721-3-3
    Storage : 3S3 conforming to IEC 60721-3-3
    operating altitude
    <= 1000 m (derate : 1 % per 100 m above 1000 m)
    ambient air temperature for operation
    0...50 °C maximum : with current derating of 2 % per °C over 40°C
    0...40 °C
    relative humidity
    0...95 %
    PCBA protection
    Conformal coated
    standards
    EN 60439-1
    EN 61000-6-4
    UL 508
    CSA C22.2 No 14
    UL 60947-1
    CSA C22.2 No 60947-1-07
    product certifications
    ABS
    CE
    cULus
    RCM
    ambient air temperature for storage
    -20...60 °C
    product weight
    254 kg
    height
    2100 mm
    width
    800 mm
    depth
    500 mm
    colour
    Light grey (RAL 7035)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.