Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EVCP094D6IP54 Image

    Range: AccuSine PFV+

    PF controller

    EVCP094D6IP54

    Schneider Electric EVCP094D6IP54 Image
    Range: AccuSine PFV+

    PF controller

    EVCP094D6IP54

    Electronic VAR control 94 amp 500-600 VAC IP54 Enclosure

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      AccuSine
      range
      AccuSine
      product name
      AccuSine PFV+
      product or component type
      Electronic VAR controller
      Complementary
      poles description
      3P
      wiring mode
      3 or 4 wires
      network rated voltage
      500...600 V AC
      network frequency
      50/60 Hz auto-sensing (+/- 3 %)
      maximum permissible voltage
      1.1 x Un
      [THDU] total harmonic distorsion
      8 %
      nominal output current
      94 A
      reactive power rating
      98 kvar at 600 V AC (highest nominal voltage) at 50/60 Hz
      operating mode
      Power factor correction
      Mains current balancing
      Volt-var support
      mounting location
      Indoor
      enclosure mounting
      Floor-standing
      protection type
      Circuit breaker protection
      control type
      Door-interlocked with rotary handle
      breaking capacity
      100 kA
      function available
      Rear plenum with forced ventilation for high heat flow
      electromagnetic compatibility
      Conducted EMC class A conforming to EN 61000-6-4
      accessibility for operation
      Front
      location of connection
      Top or bottom
      Environment
      IP degree of protection
      IP54
      environmental characteristic
      Operating : 3C2 conforming to IEC 60721-3-3
      Operating : 3S2 conforming to IEC 60721-3-3
      Storage : 3C3 conforming to IEC 60721-3-3
      Storage : 3S3 conforming to IEC 60721-3-3
      operating altitude
      <= 1000 m (derate : 1 % per 100 m above 1000 m)
      ambient air temperature for operation
      0...50 °C maximum : with current derating of 2 % per °C over 40°C
      0...40 °C
      relative humidity
      0...95 %
      impregnation material
      Conformal coated
      standards
      EN 60439-1
      EN 61000-6-4
      UL 508
      CSA C22.2 No 14
      UL 60947-1
      CSA C22.2 No 60947-1-07
      product certifications
      ABS
      CE
      cULus
      RCM
      ambient air temperature for storage
      -20...60 °C
      product weight
      399 kg
      height
      2100 mm
      width
      1300 mm
      depth
      500 mm
      colour
      Light grey (RAL 7035)
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • All
      CAD
      Date
      Size
      Add to My Documents
      SMALL ENCLOSURE 600-690V IP54_N12
      Date 12/14/17
      Size 810.3 KB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 4/11/16
      Size 4 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 1/5/16
      Size 1.8 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 1/5/16
      Size 262.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.