Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ETK90040 Image

Range: Ultra

Trunking

ETK90040

Schneider Electric ETK90040 Image
Range: Ultra

Trunking

ETK90040

Ultra - bend 90° - 90 x 65 mm - ABS - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Ultra
    product or component type
    90° bend
    colour tint
    White RAL 9010
    quantity per set
    Set of 4
    Complementary
    trunking dimension
    90 x 65 mm
    trunking material
    Plastic
    fixing mode
    Snap-fitted
    material
    ABS thermoplastic enclosure
    height
    135 mm
    width
    135 mm
    depth
    67 mm
    Environment
    environmental characteristic
    Halogen free
    product certifications
    Low voltage directive 2006/95/EC
    standards
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    ambient air temperature for operation
    -5...60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.