Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ETK70297 Image

Range: Ultra

Trunking

ETK70297

Schneider Electric ETK70297 Image
Range: Ultra

Trunking

ETK70297

Ultra - installation box kit - 3-module - white RAL 9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Ultra
    product or component type
    Installation box
    colour tint
    White RAL 9010
    provided equipment
    Adaptor
    Fixing screws
    quantity per set
    Set of 4
    Complementary
    number of gangs
    1 gang
    number of modules
    6 modules
    product destination
    45 x 45 mm wiring device
    fixing mode
    Snap-fitted
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    112 mm
    width
    158.5 mm
    depth
    53.5 mm
    Environment
    standards
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 4/24/14
    Size 5.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/3/18
    Size 654.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/20/18
    Size 3.6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 5/11/17
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.