Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ETK70221 Image

Range: Ultra

Trunking

ETK70221

Schneider Electric ETK70221 Image
Range: Ultra

Trunking

ETK70221

Ultra - skirting trunking - 70 x 20 mm - PVC - white - 2 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Ultra
    product or component type
    Skirting trunking
    colour tint
    White RAL 9010
    quantity per set
    30 m
    Complementary
    trunking material
    Plastic
    compartment partitioning
    3 compartments
    trunking dimension
    70 x 20 mm
    fixing mode
    Screw-fixed
    Pre-punched fixing hole 230 mm
    material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    70 mm
    width
    20 mm
    Environment
    environmental health and issues
    Cadmium free
    Lead free
    standards
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    ambient air temperature for operation
    -5...60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 4/24/14
    Size 5.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/3/18
    Size 654.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/20/18
    Size 3.6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 5/11/17
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.