Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric ETK65070 Image

    Range: Ultra

    Trunking

    ETK65070

    Schneider Electric ETK65070 Image
    Range: Ultra

    Trunking

    ETK65070

    Ultra - joint cover piece - 65 x 48 mm - ABS - white

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Ultra
      product or component type
      Joint cover piece
      colour tint
      White RAL 9010
      quantity per set
      Set of 10
      Complementary
      trunking dimension
      65 x 48 mm
      trunking material
      Plastic
      fixing mode
      Snap-fitted
      material
      ABS thermoplastic enclosure
      length
      26 mm
      height
      64 mm
      width
      50 mm
      Environment
      environmental characteristic
      Halogen free
      product certifications
      Low voltage directive 2006/95/EC
      standards
      EN 50085-1 : 2005
      EN 50085-2-1 : 2006
      ambient air temperature for operation
      -5...60 °C
      IP degree of protection
      IP40
      IK degree of protection
      IK07
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.