Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ETK65048 Image

Range: Ultra

Trunking

ETK65048

Schneider Electric ETK65048 Image
Range: Ultra

Trunking

ETK65048

Ultra - pipe trunking - 65 x 48 mm - PVC - white - 2 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Ultra
    product or component type
    Pipe trunking
    device application
    Cabling
    Ventilation
    Heating
    Air-conditioning
    colour tint
    White RAL 9010
    quantity per set
    24 m
    Complementary
    trunking dimension
    65 x 48 mm
    trunking material
    Plastic
    compartment partitioning
    1 compartment
    fixing mode
    Screw-fixed
    Pre-punched fixing hole 230 mm
    material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    65 mm
    width
    48 mm
    Environment
    environmental health and issues
    Cadmium free
    Lead free
    standards
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    ambient air temperature for operation
    -5...60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.