Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ETK44836 Image

Range: Ultra

Floor installation system

ETK44836

Schneider Electric ETK44836 Image
Range: Ultra

Floor installation system

ETK44836

Ultra - screeded floor box - 6 modules

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Ultra
    product or component type
    Screeded floor box
    type of floor
    Screeded floor
    floor box shape
    Rectangular
    product destination
    45 x 45 mm wiring device
    22.5 x 45 mm wiring device
    colour tint
    Black RAL 9004
    quantity per set
    Set of 2
    Complementary
    fixing mode
    Cast-in
    number of modules
    6 modules
    material
    PC/ABS
    height
    90 mm
    width
    252 mm
    depth
    167 mm
    Environment
    environmental health and issues
    Halogen free
    standards
    IEC 60670-1
    UNE 20451
    ambient air temperature for operation
    -5...60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.