Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ETK44108 Image

Range: Ultra

Floor installation system

ETK44108

Schneider Electric ETK44108 Image
Range: Ultra

Floor installation system

ETK44108

Ultra - floor outlet box - 4 modules

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Ultra
    product or component type
    Floor outlet box
    type of floor
    In-cavity floor
    Raised floor
    Screeded floor
    floor box shape
    Square
    product destination
    45 x 45 mm wiring device
    22.5 x 45 mm wiring device
    colour tint
    Grey RAL 7011
    quantity per set
    Set of 1
    Complementary
    number of modules
    4 modules
    material
    PA (polyamide) 6 GF10
    height
    72 mm
    width
    206 mm
    depth
    187 mm
    Environment
    environmental health and issues
    Halogen free
    standards
    IEC 60670-1
    UNE 20451
    ambient air temperature for operation
    -5...60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.