You can choose another country to view available products or go to our Global website for company information.
range of product |
Ultra
| |
---|---|---|
cabling installation system |
Mini trunking
| |
product or component type |
Internal corner
| |
device application |
Cable distribution
| |
colour tint |
White RAL 9010
| |
quantity per set |
Set of 36
|
trunking dimension |
40 x 25 mm40 x 40 mm40 x 16 mm
| |
---|---|---|
trunking material |
Plastic
| |
adjustment |
Adjustable
| |
fixing mode |
Snap-fitted
| |
material |
ABS thermoplastic enclosure
| |
height |
43 mm
| |
width |
62 mm
| |
depth |
62 mm
|
environmental characteristic |
Halogen free
| |
---|---|---|
standards |
EN 50085-1 : 2005EN 50085-2-1 : 2006
| |
ambient air temperature for operation |
-5...60 °C
| |
IP degree of protection |
IP40
| |
IK degree of protection |
IK07
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1139 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
AvailableProduct environmental
| |
Product end of life instructions |
Need no specific recycling operations
|
Warranty period |
18 months
|
---|
market segment |
ResidentialSmall commercial
|
---|