Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric ETK214546 Image

    Range: Ultra

    Wiring device

    ETK214546

    Schneider Electric ETK214546 Image
    Range: Ultra

    Wiring device

    ETK214546

    Ultra - socket outlet bridge - 45 x 45 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Ultra
      product or component type
      Socket-outlet bridge
      product specific application
      Connection between two socket-outlets without wiring
      colour tint
      Grey RAL 7035
      quantity per set
      Set of 15
      Complementary
      material
      PA (polyamide) 6 GF20
      height
      7 mm
      width
      70 mm
      depth
      25 mm
      Environment
      ambient air temperature for operation
      -5...60 °C
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1139  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 4/24/14
      Size 5.5 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 5/11/17
      Size 1.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.