Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ETK20530 Image

Range: Ultra

Trunking

ETK20530

Schneider Electric ETK20530 Image
Range: Ultra

Trunking

ETK20530

Ultra - adjustable external corner - 21 x 12 mm - ABS - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Ultra
    product or component type
    External corner
    device application
    Wiring device adaptation
    colour tint
    White RAL 9010
    quantity per set
    Set of 20
    Complementary
    trunking dimension
    21 x 12 mm
    trunking material
    Plastic
    adjustment
    Adjustable
    fixing mode
    Snap-fitted
    material
    ABS thermoplastic enclosure
    height
    22.3 mm
    width
    40.5 mm
    depth
    40.5 mm
    Environment
    environmental characteristic
    Halogen free
    standards
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    ambient air temperature for operation
    -5...60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 4/24/14
    Size 5.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/3/18
    Size 654.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/20/18
    Size 3.6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 7/31/17
    Size 165.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.