Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric ETK16320D Image

    Range: Ultra

    Trunking

    ETK16320D

    Schneider Electric ETK16320D Image
    Range: Ultra

    Trunking

    ETK16320D

    Ultra - adjustable internal corner - 16 x 16 mm - ABS - white - DIY - 1 pack

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Ultra
      product or component type
      Internal corner
      device application
      Cable distribution
      colour tint
      White RAL 9010
      quantity per set
      Set of 1
      Complementary
      trunking dimension
      16 x 16 mm
      trunking material
      Plastic
      adjustment
      Adjustable
      fixing mode
      Snap-fitted
      material
      ABS thermoplastic enclosure
      height
      16 mm
      width
      35 mm
      depth
      32 mm
      Environment
      environmental characteristic
      Halogen free
      standards
      EN 50085-1 : 2005
      EN 50085-2-1 : 2006
      ambient air temperature for operation
      -5...60 °C
      IP degree of protection
      IP40
      IK degree of protection
      IK07
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1139  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 4/24/14
      Size 5.5 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 5/3/18
      Size 654.9 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 6/20/18
      Size 3.6 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 7/31/17
      Size 165.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.