Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric ETK16316 Image

    Range: Ultra

    Trunking

    ETK16316

    Schneider Electric ETK16316 Image
    Range: Ultra

    Trunking

    ETK16316

    Ultra - mini trunking - 16 x 16 mm - PVC - white - 2 m

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Ultra
      cabling installation system
      Mini trunking
      product or component type
      Mini trunking
      device application
      Cable distribution
      colour tint
      White RAL 9010
      quantity per set
      132 m
      Complementary
      trunking material
      Plastic
      compartment partitioning
      1 compartment
      trunking dimension
      16 x 16 mm
      fixing mode
      Power cable : screw-fixed
      Pre-punched fixing hole with distance of 230 mm between centers
      material
      PVC (polyvinyl chloride)
      length
      2000 mm
      height
      16 mm
      width
      16 mm
      Environment
      IP degree of protection
      IP40
      IK degree of protection
      IK07
      ambient air temperature for operation
      -5...60 °C
      environmental health and issues
      Lead free
      Cadmium free
      standards
      EN 50085-1 : 2005
      EN 50085-2-1 : 2006
      market segment
      Residential
      Small commercial
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1139  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 4/24/14
      Size 5.5 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 7/31/17
      Size 165.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.