Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric ETK15140 Image

    Range: Ultra

    Trunking

    ETK15140

    Schneider Electric ETK15140 Image
    Range: Ultra

    Trunking

    ETK15140

    Ultra - bend 90° - 151 x 50 mm - ABS - white

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Ultra
      cabling installation system
      Trunking
      product or component type
      90° bend
      colour tint
      White RAL 9010
      quantity per set
      Set of 5
      Complementary
      trunking dimension
      151 x 50 mm
      trunking material
      Plastic
      fixing mode
      Snap-fitted
      material
      PC/ABS
      height
      190 mm
      width
      190 mm
      depth
      52 mm
      Environment
      environmental characteristic
      Halogen free
      standards
      EN 50085-1 : 2005
      EN 50085-2-1 : 2006
      ambient air temperature for operation
      -25...60 °C
      IP degree of protection
      IP40
      IK degree of protection
      IK07
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1139  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
      Not classified OPS characteristics
      market segment
      Small commercial
      Residential
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 4/24/14
      Size 5.5 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 5/11/17
      Size 1.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.