Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ETK12360 Image

Range: Ultra

Trunking

ETK12360

Schneider Electric ETK12360 Image
Range: Ultra

Trunking

ETK12360

Ultra - distribution trunking - 120 x 60 mm - PVC - white - 2 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Distribution trunking
    device application
    Cable distribution
    colour tint
    White RAL 9010
    quantity per set
    16 m
    Complementary
    trunking dimension
    120 x 60 mm
    trunking material
    Plastic
    compartment partitioning
    1 compartment
    fixing mode
    Screw-fixed
    Pre-punched fixing hole with distance of 230 mm between centers
    material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    120 mm
    width
    60 mm
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    ambient air temperature for operation
    -5...60 °C
    environmental health and issues
    Cadmium free
    Lead free
    standards
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 4/24/14
    Size 5.5 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 7/31/17
    Size 165.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.