Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ETB14-V Image

Range: Easergy Test Blocks

Products

ETB14-V

Schneider Electric ETB14-V Image
Range: Easergy Test Blocks

Products

ETB14-V

Easergy ETB 14 Single Test Block, Vertical Mounting, 14 circuits

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Easergy TestBlock
    device short name
    ETB14-V
    device composition
    14 cassettes
    product or component type
    Test block
    operating position
    Vertical
    Complementary
    [Ue] rated operational voltage
    300 V AC/DC conforming to IEC 60255
    [Ie] rated operational current
    20 A
    inrush current
    400 A at 1 s
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529 (without protective cover)
    IP50 conforming to IEC 60529 (with protective cover)
    dielectric strength
    2 kV conforming to IEC 60255-5 (between input and output)
    2 kV conforming to IEC 60255-5 (between open contacts)
    5 kV at 1 min conforming to IEC 60255-5 (between earth and power terminals)
    environmental characteristic
    Exposure to cold: conforming to IEC 60068-2-1
    Exposure to dry heat: conforming to IEC 60068-2-2
    Continuous exposure to damp heat: 56 d 93 % 40 °C conforming to IEC 60068-2-78
    mechanical robustness
    Vibrations: class II conforming to IEC 60255-21-1
    Vibrations: class II conforming to IEC 60255-21-2
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -25...70 °C
    product certifications
    CE
    RoHS
    UL
    height
    177.8 mm
    width
    51.6 mm
    depth
    203 mm
    product weight
    1.49 kg
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 4/26/18
    Size 499.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.