Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NEO
Schneider Electric ET3426_WW_G19 Image

ET3426_WW_G19

Schneider Electric ET3426_WW_G19 Image
ET3426_WW_G19

13A 250V TWIN SOCKET OUTLET

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Neo
    product or component type
    Power socket-outlet
    outlet poles configuration
    3P with shutters
    outlet standard
    MS 589
    SS 145
    BS 1363
    colour tint
    White
    Complementary
    wiring device mounting
    Surface
    Flush
    rated current
    13 A at 250 V AC 50/60 Hz
    material
    Brass: contact
    Nylon: shutter
    Polycarbonate: grid plate
    Polycarbonate: surround
    Steel with brass plating: screws
    Steel with brass plating: terminals
    connections - terminals
    Pillar terminals
    width
    147 mm
    height
    87 mm
    depth
    17.5 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    BS 1363
    MS 589
    SS 145
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /