Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ET3025D_EBGS Image

Range: NEO

Wiring Devices

ET3025D_EBGS

Schneider Electric ET3025D_EBGS Image
Range: NEO

Wiring Devices

ET3025D_EBGS

13A Twin 3 Pin Switched Socket Outlet with Blue LED, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    switch function
    2-pole
    outlet poles configuration
    3P with shutters
    outlet standard
    BS 1363
    MS 589
    SS 145
    bulb type
    LED with blue
    colour tint
    Grey silver
    Complementary
    wiring device mounting
    Flush
    Surface
    rated current
    13 A, 250 V, AC, 50/60 Hz
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    Brass with contact
    Copper with silver onlay with bridge
    Nylon with shutter
    Steel with brass plating with screws
    Steel with brass plating with terminals
    load type
    Resistive
    connections - terminals
    Pillar terminals
    width
    147 mm
    height
    87 mm
    depth
    18 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    BS 1363
    MS 589
    SS 145
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.