Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric ET3015DR45_EWWW Image

    Range: NEO

    Wiring Devices

    ET3015DR45_EWWW

    Schneider Electric ET3015DR45_EWWW Image
    Range: NEO

    Wiring Devices

    ET3015DR45_EWWW

    45A Double Pole Switch and 13A Switched Socket Outlet with Neon, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Power socket-outlet
      switch function
      2-pole
      bulb type
      Neon
      colour tint
      White
      Complementary
      rated current
      45 A
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.