Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Aquaflair AC
Schneider Electric ERAC0921AN002 Image

ERAC0921AN002

Schneider Electric ERAC0921AN002 Image
ERAC0921AN002

Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export)
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    India
    Physical
    Maximum Height
    1572.0 mm
    Maximum Width
    2795.0 mm
    Maximum Depth
    1214.0 mm
    Net Weight
    890.0 kg
    Shipping Weight
    1100.0 kg
    Shipping Height
    1822.0 mm
    Shipping Width
    3018.0 mm
    Shipping Depth
    1330.0 mm
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Aquaflair Chillers Brochure (Version 0)
    Date 4/27/18
    Size 6.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /