Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EPH9800221 Image

    Range: Asfora

    PRO

    EPH9800221

    Schneider Electric EPH9800221 Image
    Range: Asfora

    PRO

    EPH9800221

    Asfora - double socket outlet with pin earth - 16A white, PL std

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Asfora
      range
      Asfora
      product or component type
      Double socket-outlet
      outlet standard description
      Pin earth
      outlet poles configuration
      2 x 2P + E
      device presentation
      Complete product
      outlet standard
      Poland
      colour tint
      White
      type of packing
      Flow-pack
      Complementary
      device mounting
      Flush
      power range
      3680 W
      rated current
      16 A 250 V AC
      connections - terminals
      Lift terminals
      number of cables
      2 x 2.5 mm²
      cable stiffness
      Flexible
      Rigid
      Solid stranded
      wire stripping length
      11 mm
      material
      ABS (acrylonitrile butadiene-styrene) : cover frame
      ASA + PC : central plate
      surface finish
      Glossy
      conductor material
      Copper
      fixing mode
      Claws 54...72 mm
      height
      123 mm
      width
      83 mm
      depth
      46 mm
      projecting depth
      23 mm
      quantity per set
      1
      market segment
      Residential
      Small commercial
      Environment
      standards
      IEC 60884-1
      product certifications
      B
      IP degree of protection
      IP20
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1639  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 13.2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.