Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH9700171 Image

Range: Asfora

PRO

EPH9700171

Schneider Electric EPH9700171 Image
Range: Asfora

PRO

EPH9700171

Asfora - double socket outlet without earth contact, anthracite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Asfora
    product or component type
    Double socket-outlet
    outlet standard description
    Without earthing contact
    outlet poles configuration
    2 x 2P
    device presentation
    Complete product
    colour tint
    Anthracite
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    power range
    3680 W
    rated current
    16 A 250 V AC
    connections - terminals
    Lift terminals
    number of cables
    2 x 2.5 mm²
    cable stiffness
    Solid stranded
    Flexible
    Rigid
    wire stripping length
    11 mm
    material
    ABS (acrylonitrile butadiene-styrene) : cover frame
    ASA + PC : central plate
    surface finish
    Painted
    conductor material
    Copper
    fixing mode
    Claws 54...72 mm
    height
    123 mm
    width
    83 mm
    depth
    46 mm
    projecting depth
    23 mm
    quantity per set
    1
    Environment
    standards
    IEC 60884-1
    product certifications
    Aenor
    UKR
    B
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.