Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH6600169 Image

Range: Asfora

PRO

EPH6600169

Schneider Electric EPH6600169 Image
Range: Asfora

PRO

EPH6600169

Asfora - Rotary Dimmer/315RC/2-way (MTN5136-0000), wo frame, bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Asfora
    product or component type
    Rotary dimmer
    device presentation
    Without frame
    load type
    230 V AC halogen lamp 20...315 W
    230 V AC incandescent lamp 20...315 W
    Low voltage halogen lamp with electronic transformer 20...315 W
    colour tint
    Bronze
    type of packing
    Box
    Complementary
    device mounting
    Flush
    switch function
    2-way
    dimmer application
    Ohmic load
    Capacitive load
    protection type
    Short-circuit and overload protection with automatic reset
    [Ue] rated operational voltage
    230 V AC 50 Hz
    connections - terminals
    Pillar terminals
    number of cables
    2 x 2.5 mm²
    cable stiffness
    Rigid
    Flexible
    wire stripping length
    8 mm
    material
    ABS (acrylonitrile butadiene-styrene) : central plate
    ABS (acrylonitrile butadiene-styrene) : knob
    surface finish
    Painted
    conductor material
    Copper
    fixing mode
    Claws 53...78 mm
    height
    71 mm
    width
    71 mm
    depth
    50 mm
    projecting depth
    21 mm
    product weight
    0.099 kg
    Environment
    product certifications
    TSE
    SEMKO
    GOST
    NEMKO
    FIMKO
    UKR
    VDE
    quality labels
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/17
    Size 2.9 MB
    Date 6/27/18
    Size 216.9 KB
    Date 6/27/18
    Size 211.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 202.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.