Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH6401123 Image

Range: Asfora

DIY

EPH6401123

Schneider Electric EPH6401123 Image
Range: Asfora

DIY

EPH6401123

Asfora - rotary dimmer - 2-way - 600W - cream - flow-pack

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Asfora
    product or component type
    Rotary dimmer
    device presentation
    Complete product
    load type
    12 V AC halogen lamp with standard mechanical transformer 40...600 W
    230 V AC incandescent lamp 40...600 W
    230 V AC halogen lamp 40...600 W
    cover plate colour tint
    Cream
    cover frame colour tint
    Cream
    type of packing
    Flow-pack
    Complementary
    wiring device mounting
    Flush
    switch function
    2-way
    dimmer application
    Ohmic load
    Inductive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    connections - terminals
    Pillar terminals
    number of cables
    3 x 2.5 mm²
    cable stiffness
    Rigid
    Flexible
    wire stripping length
    7 mm
    material
    ABS (acrylonitrile butadiene-styrene): central plate
    ABS (acrylonitrile butadiene-styrene): cover frame
    ABS (acrylonitrile butadiene-styrene): knob
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws 53...78 mm
    height
    83 mm
    width
    83 mm
    depth
    50 mm
    projecting depth
    21 mm
    product weight
    0.111 kg
    Environment
    product certifications
    NEMKO
    TSE
    SEMKO
    FIMKO
    VDE
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/17
    Size 1.7 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 213.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.