Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH6200161 Image

Range: Asfora

PRO

EPH6200161

Schneider Electric EPH6200161 Image
Range: Asfora

PRO

EPH6200161

Hotel key card switch, screwless terminals, wo frame, aluminium

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Asfora
    product or component type
    Card switch
    device presentation
    Without frame
    provided equipment
    Without relay unit
    colour tint
    Aluminium
    type of packing
    Flow-pack
    Complementary
    local signalling
    LED
    device mounting
    Flush
    power range
    2300 W
    marking
    Without marking
    connections - terminals
    Screwless terminals
    cable stiffness
    Flexible
    Rigid
    Solid stranded
    wire stripping length
    13 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Painted
    conductor material
    Copper
    height
    71 mm
    width
    71 mm
    depth
    53 mm
    projecting depth
    23 mm
    product weight
    0.0738 kg
    quantity per set
    Set of 1
    Environment
    product certifications
    VDE
    TSE
    quality labels
    CE
    UKR
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2/15/18
    Size 2.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.