You can choose another country to view available products or go to our Global website for company information.
range of product |
Asfora
| |
---|---|---|
product or component type |
Extension surface box
| |
colour tint |
Cream
| |
type of packing |
Flow-pack
|
device mounting |
Surface
| |
---|---|---|
material |
ABS (acrylonitrile butadiene-styrene) : box
| |
surface finish |
Glossy
| |
height |
81.4 mm
| |
width |
75 mm
| |
depth |
40 mm
| |
projecting depth |
40 mm
| |
product weight |
0.034 kg
|
IP degree of protection |
IP20
|
---|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1639 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
Available
| |
Product end of life instructions |
Need no specific recycling operations
|
Warranty period |
18 months
|
---|
market segment |
ResidentialSmall commercial
|
---|