Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH6100123 Image

Range: Asfora

PRO

EPH6100123

Schneider Electric EPH6100123 Image
Range: Asfora

PRO

EPH6100123

Asfora - 1-gang surface box - cream

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Asfora
    product or component type
    1 gang surface box
    colour tint
    Cream
    type of packing
    Flow-pack
    Complementary
    device mounting
    Surface
    material
    ABS (acrylonitrile butadiene-styrene) : box
    surface finish
    Glossy
    height
    81.4 mm
    width
    81.4 mm
    depth
    40 mm
    projecting depth
    40 mm
    product weight
    0.047 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.