Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EPH5800369 Image

    Range: Asfora

    PRO

    EPH5800369

    Schneider Electric EPH5800369 Image
    Range: Asfora

    PRO

    EPH5800369

    Horizontal 3-gang frame, bronze

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Asfora
      product or component type
      Cover frame
      colour tint
      Bronze
      type of packing
      Flow-pack
      Complementary
      number of gangs
      3 gangs horizontal
      material
      ABS (acrylonitrile butadiene-styrene) : cover frame
      surface finish
      Glossy
      height
      83 mm
      width
      225 mm
      depth
      9 mm
      projecting depth
      9 mm
      product weight
      0.015 kg
      Environment
      IP degree of protection
      IP20
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1809  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 13.2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.