You can choose another country to view available products or go to our Global website for company information.
range of product |
Asfora
| |
---|---|---|
product or component type |
Loudspeaker outlet
| |
device presentation |
Complete product
| |
colour tint |
White
| |
type of packing |
Flow-pack
|
socket number |
2
| |
---|---|---|
device mounting |
Flush
| |
connections - terminals |
Screwless terminals
| |
number of cables |
1
| |
cable stiffness |
Rigid
| |
material |
ABS (acrylonitrile butadiene-styrene) : central plateABS (acrylonitrile butadiene-styrene) : cover frame
| |
surface finish |
Glossy
| |
conductor material |
Copper
| |
fixing mode |
Claws 51...80 mm
| |
height |
83 mm
| |
width |
83 mm
| |
depth |
43 mm
| |
projecting depth |
17 mm
| |
product weight |
0.067 kg
|
quality labels |
CE
| |
---|---|---|
IP degree of protection |
IP20
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1639 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
Available
| |
Product end of life instructions |
Need no specific recycling operations
|
Warranty period |
18 months
|
---|
market segment |
ResidentialSmall commercial
|
---|