Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH5600171 Image

Range: Asfora

PRO

EPH5600171

Schneider Electric EPH5600171 Image
Range: Asfora

PRO

EPH5600171

1-gang blind cover, wo frame, anthracite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Asfora
    product or component type
    Blind cover
    device presentation
    Without frame
    colour tint
    Anthracite
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    material
    ABS (acrylonitrile butadiene-styrene) : central plate
    surface finish
    Painted
    fixing mode
    Claws 51...80 mm
    height
    71 mm
    width
    71 mm
    depth
    35 mm
    projecting depth
    9 mm
    product weight
    0.04 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.