You can choose another country to view available products or go to our Global website for company information.
range of product |
Asfora
| |
---|---|---|
product or component type |
Blind cover
| |
device presentation |
Without frame
| |
colour tint |
Steel
| |
type of packing |
Flow-pack
|
device mounting |
Flush
| |
---|---|---|
number of gangs |
1 gang
| |
material |
ABS (acrylonitrile butadiene-styrene) : cover frame
| |
surface finish |
Painted
| |
fixing mode |
Claws 51...80 mm
| |
height |
71 mm
| |
width |
71 mm
| |
depth |
35 mm
| |
projecting depth |
9 mm
| |
product weight |
0.04 kg
|
IP degree of protection |
IP20
|
---|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1809 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
Available
| |
Product end of life instructions |
Need no specific recycling operations
|
market segment |
ResidentialSmall commercial
|
---|