Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH4400121 Image

Range: Asfora

PRO

EPH4400121

Schneider Electric EPH4400121 Image
Range: Asfora

PRO

EPH4400121

Asfora - double data outlet - RJ45 cat.5e UTP white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Asfora
    product or component type
    Double data outlet
    device application
    Communication
    device presentation
    Complete product
    cable shielding type
    UTP
    data socket type
    RJ45
    colour tint
    White
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    socket number
    2
    communication network category
    5e
    connections - terminals
    IDC
    number of cables
    2
    cable stiffness
    Rigid
    material
    Cover frame : ABS (acrylonitrile butadiene-styrene)
    Central plate : ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws 51...80 mm
    height
    83 mm
    width
    83 mm
    depth
    48 mm
    projecting depth
    9 mm
    product weight
    0.072 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.