Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH4301121 Image

Range: Asfora

DIY

EPH4301121

Schneider Electric EPH4301121 Image
Range: Asfora

DIY

EPH4301121

Asfora - single data outlet - RJ45 - Cat5e - U/UTP - white - flow-pack

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Asfora
    product or component type
    Single data outlet
    device presentation
    Complete product
    cable shielding type
    U/UTP
    data socket type
    RJ45
    cover plate colour tint
    White
    cover frame colour tint
    White
    type of packing
    Flow-pack
    Complementary
    wiring device mounting
    Flush
    socket number
    1
    communication network category
    5e
    connections - terminals
    IDC
    cable stiffness
    Rigid
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws 51...80 mm
    height
    83 mm
    width
    83 mm
    depth
    38 mm
    projecting depth
    9 mm
    product weight
    0.063 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.