Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH4200123 Image

Range: Asfora

PRO

EPH4200123

Schneider Electric EPH4200123 Image
Range: Asfora

PRO

EPH4200123

Asfora - double telephone outlet - RJ11 cream

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Asfora
    product or component type
    Double telephone outlet
    device presentation
    Complete product
    telephone socket type
    4 x RJ11
    colour tint
    Cream
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    connections - terminals
    Screw terminals
    cable stiffness
    Rigid
    Flexible
    material
    ABS (acrylonitrile butadiene-styrene) : central plate
    ABS (acrylonitrile butadiene-styrene) : cover frame
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws 51...80 mm
    height
    83 mm
    width
    83 mm
    depth
    38 mm
    projecting depth
    9 mm
    product weight
    0.061 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.