Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH3700169 Image

Range: Asfora

PRO

EPH3700169

Schneider Electric EPH3700169 Image
Range: Asfora

PRO

EPH3700169

Asfora - SAT connector (1dB) ending, wo frame, bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Asfora
    product or component type
    SAT connector
    device presentation
    Without frame
    TV socket type
    End-of-line (terminal socket)
    wiring device additional information
    For series distribution systems
    For parallel distribution systems
    colour tint
    Bronze
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    SAT connector
    F type
    attenuation
    1 dB
    DC current flow
    In SAT socket
    number per line
    1
    connections - terminals
    Screwless terminals
    material
    ABS (acrylonitrile butadiene-styrene) : central plate
    surface finish
    Painted
    conductor material
    Copper
    fixing mode
    Claws 51...80 mm
    height
    71 mm
    width
    71 mm
    depth
    42 mm
    projecting depth
    13 mm
    product weight
    0.075 kg
    Environment
    quality labels
    CE
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.