Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH3301223 Image

Range: Asfora

DIY

EPH3301223

Schneider Electric EPH3301223 Image
Range: Asfora

DIY

EPH3301223

Asfora - TV/R intermediate outlet - 4dB - cream - flow-pack

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Asfora
    product or component type
    TV/R intermediate outlet
    device presentation
    Complete product
    TV socket type
    Intermediate socket (passage)
    wiring device additional information
    For series distribution systems
    cover plate colour tint
    Cream
    cover frame colour tint
    Cream
    type of packing
    Flow-pack
    Complementary
    wiring device mounting
    Flush
    TV connector
    Male IEC 9.52 mm
    radio connector
    Female IEC 9.52 mm
    attenuation
    4 dB
    number per line
    4
    connections - terminals
    Screwless terminals
    material
    ABS (acrylonitrile butadiene-styrene) : central plate
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws 57...65 mm
    height
    83 mm
    width
    83 mm
    depth
    39 mm
    projecting depth
    10 mm
    product weight
    0.122 kg
    Environment
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.