Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH3100123 Image

Range: Asfora

PRO

EPH3100123

Schneider Electric EPH3100123 Image
Range: Asfora

PRO

EPH3100123

Asfora - single socket outlet with side earth - 16A lid cream

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Asfora
    product or component type
    Socket-outlet
    outlet standard description
    Side earth
    outlet poles configuration
    2P + E
    device presentation
    Complete product
    socket additional information
    Lid
    colour tint
    Cream
    type of packing
    Flow-pack
    Complementary
    socket number
    1
    device mounting
    Flush
    power range
    3680 W
    rated current
    16 A 250 V AC
    connections - terminals
    Lift terminals
    number of cables
    2 x 2.5 mm²
    cable stiffness
    Flexible
    Rigid
    Solid stranded
    wire stripping length
    13 mm
    material
    ABS (acrylonitrile butadiene-styrene) : cover frame
    ASA + PC : central plate
    ABS (acrylonitrile butadiene-styrene) : lid
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws 54...72 mm
    height
    83 mm
    width
    83 mm
    depth
    47 mm
    projecting depth
    15 mm
    quantity per set
    1
    product weight
    0.085 kg
    Environment
    standards
    IEC 60884-1
    product certifications
    TSE
    VDE
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/5/14
    Size 863.4 KB
    Date 11/21/17
    Size 746.3 KB
    Date 8/6/18
    Size 462.3 KB
    Date 8/22/18
    Size 698.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.