Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH2800221 Image

View all Asfora

Asfora - EPH2800221

PRO

Schneider Electric EPH2800221 Image
View all Asfora
Asfora - EPH2800221
PRO

Asfora - single socket outlet with pin earth - 16A shutters white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Asfora
    product or component type
    Socket-outlet
    outlet standard description
    Pin earth
    outlet poles configuration
    2P + E with shutters
    device presentation
    Complete product
    socket additional information
    Shuttered
    colour tint
    White
    type of packing
    Flow-pack
    Complementary
    socket number
    1
    device mounting
    Flush
    power range
    3680 W
    rated current
    16 A 250 V AC
    connections - terminals
    Lift terminals
    number of cables
    2 x 2.5 mm²
    cable stiffness
    Flexible
    Rigid
    Solid stranded
    wire stripping length
    13 mm
    material
    ABS (acrylonitrile butadiene-styrene) : cover frame
    ABS + PC : central plate
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Screws or claws 51...69 mm
    height
    83 mm
    width
    83 mm
    depth
    42 mm
    projecting depth
    10 mm
    quantity per set
    1
    product weight
    0.081 kg
    Environment
    standards
    IEC 60884-1
    product certifications
    SEP-BBJ
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Czech
    • French
    • Polish
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/17
    Size 252.8 KB
    Date 8/22/18
    Size 698.1 KB
    Date 12/4/18
    Size 825.5 KB
    Date 12/6/18
    Size 739.5 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.