Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH2700223 Image

Range: Asfora

PRO

EPH2700223

Schneider Electric EPH2700223 Image
Range: Asfora

PRO

EPH2700223

Asfora - double USB charger 2.1 A - cream

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Asfora
    product or component type
    USB charger
    output current
    2.1 A
    integrated connection type
    2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
    Complementary
    device application
    Charger
    device mounting
    Flush
    device presentation
    Mechanism with central plate
    colour tint
    Cream
    surface treatment
    Untreated
    fixing mode
    By claws
    By screws
    type of packing
    Flow-pack
    [Ue] rated operational voltage
    100...240 V (+/- 10 %) AC 50/60 Hz
    power consumption in W
    < 0.1 W
    nominal output power
    10.5 W
    input power
    12 W
    service life in hours
    30000 h 10.5 W
    material
    PC (polycarbonate) GF10 FR for casing
    ABS (acrylonitrile butadiene-styrene) for centre plate
    PC (polycarbonate) GF10 FR for internal cover
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    clamping connection capacity
    2 x 0.75...2 x 2.5 mm² (flexible)
    2 x 0.75...2 x 2.5 mm² (rigid)
    2 x 0.75...2 x 2.5 mm² (stranded)
    wire stripping length
    8 mm
    product compatibility
    Mobile/tablet Android
    Mobile/tablet Mac iOS
    Mobile/tablet Windows
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -5...50 °C
    standards
    EN 60950-1
    EN 62684
    ETSI EN 301 489-4
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    2002/96/EC - WEEE directive
    2002/95/EC - RoHS directive
    product certifications
    EAC
    electrical insulation class
    Class II
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Czech
    • Polish
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    • Turkish
    Instruction sheet
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 8/4/17
    Size 728.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.