Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH1800169 Image

Range: Asfora

PRO

EPH1800169

Schneider Electric EPH1800169 Image
Range: Asfora

PRO

EPH1800169

1pole pushbutton with locator light "light", screwless terminals, wo frame, br

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Asfora
    product or component type
    Push-button
    device presentation
    Without frame
    colour tint
    Bronze
    type of packing
    Flow-pack
    Complementary
    local signalling
    LED
    device mounting
    Flush
    power range
    2300 W
    rated current
    10 A 250 V AC
    marking
    Light symbol
    connections - terminals
    Screwless terminals
    number of cables
    2 x 2.5 mm²
    cable stiffness
    Rigid
    Flexible
    Solid stranded
    wire stripping length
    13 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Painted
    conductor material
    Copper
    fixing mode
    Claws 51...80 mm
    height
    71 mm
    width
    71 mm
    depth
    43 mm
    projecting depth
    15 mm
    product weight
    0.0608 kg
    quantity per set
    Set of 1
    Environment
    standards
    IEC 60669-1
    product certifications
    NF
    TSE
    VDE
    quality labels
    UKR
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2/15/18
    Size 2.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.