Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EPH1100162 Image

    Range: Asfora

    PRO

    EPH1100162

    Schneider Electric EPH1100162 Image
    Range: Asfora

    PRO

    EPH1100162

    Asfora - Double pushbutton, screwless terminals , wo frame, steel

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Asfora
      product or component type
      Push-button
      device presentation
      Without frame
      colour tint
      Steel
      type of packing
      Flow-pack
      Complementary
      device mounting
      Flush
      power range
      2300 W
      rated current
      10 A 250 V AC
      marking
      Without marking
      connections - terminals
      Screwless terminals
      number of cables
      2 x 2.5 mm²
      cable stiffness
      Flexible
      Rigid
      wire stripping length
      12 mm
      material
      ABS (acrylonitrile butadiene-styrene)
      surface finish
      Painted
      conductor material
      Copper
      fixing mode
      Claws 51...80 mm
      height
      71 mm
      width
      71 mm
      depth
      42 mm
      projecting depth
      15 mm
      product weight
      0.075 kg
      Environment
      standards
      IEC 60669-1
      product certifications
      VDE
      GOST-R
      TSE
      Aenor
      quality labels
      CE
      IP degree of protection
      IP20
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1809  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 13.2 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 2/15/18
      Size 2.5 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.