Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EPH0301123 Image

Range: Asfora

DIY

EPH0301123

Schneider Electric EPH0301123 Image
Range: Asfora

DIY

EPH0301123

Asfora - 1-pole 2-circuits switch - screwless terminals - cream - flow-pack

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Asfora
    product or component type
    Switch
    device presentation
    Complete product
    colour tint
    Cream
    type of packing
    Flow-pack with inlay card
    Complementary
    device mounting
    Flush
    power range
    2300 W
    marking
    Without marking
    connections - terminals
    Screwless terminals
    cable stiffness
    Solid stranded
    Rigid
    Flexible
    wire stripping length
    13 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    conductor material
    Copper
    height
    83 mm
    width
    83 mm
    depth
    43 mm
    projecting depth
    15 mm
    product weight
    0.07235 kg
    quantity per set
    Set of 1
    Environment
    standards
    IEC 60669-1
    product certifications
    NF
    TSE
    VDE
    quality labels
    UKR
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/17
    Size 953.1 KB
    Date 11/21/17
    Size 141.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2/15/18
    Size 2.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.