Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric ENN94492 Image

    Range: Mureva Tube and Fix

    Installation ties

    ENN94492

    Schneider Electric ENN94492 Image
    Range: Mureva Tube and Fix

    Installation ties

    ENN94492

    Mureva FIX - installation tie with tightening tool - 370x9 mm - 1000 pieces

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Mureva FIX
      product or component type
      Installation tie with tightening tool
      colour tint
      Black
      quantity per set
      1000 pieces
      Complementary
      tightening diameter
      55 mm
      maximum tightening diameter
      92 mm
      mechanical robustness
      Resistance to tearing : 53 daN @ Ø 26 mm
      material
      PA (polyamide) 12 Rislan®
      length
      370 mm
      width
      9 mm
      product weight
      5.84 kg
      Environment
      humidity absorption
      < 0.9 %
      ambient air temperature for operation
      -60...85 °C
      100 °C during 1000 hours
      120 °C maximum
      flame retardance
      UL 94 HB
      standards
      EN 50146
      environmental characteristic
      Halogen free
      UV resistant
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1026  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.